8.1 Absolute Maximum Ratings

Operating Temperature
-40°C to +85°C
Storage Temperature
-65°C to +150°C
Maximum Operating Voltage
6.0V
DC Output Current
5.0 mA
Voltage on any pin -0.5V to (VCC + 0.5V)
-0.5V to (VCC + 0.5V)
ESD Ratings:
    Human Body Model(HBM) ESD
>4kV
    Charge Device Model(CDM) ESD
>1kV
Note: Stresses beyond those listed under “Absolute Maximum Ratings” may cause permanent damage to the device. This is a stress rating only and functional operation of the device at these or any other conditions beyond those indicated in the operational sections of this specification are not implied. Exposure to absolute maximum rating conditions for extended periods may affect device reliability.