3.2.5.1 TWI Distribution
The SAMA7D65-Curiosity Kit features two TWIs (Two Wire Interface, I²C compatible). The following schematic shows the TWI distribution, implemented with FLEXCOM0 and FLEXCOM10.
FLEXCOM10 (using pins PB19 and PB20) is attached to MCP16502, PAC1934, EEPROM and GMAC1.
FLEXCOM0 (using pins PC6 and PC7) is attached to the LVDS display connector, MIPI display connector, mikroBUS1, mikroBUS2, Raspberry Pi 40-pin connector and M.2 connector.