3.4 Peripheral Interfaces
Several interfaces and connectors are implemented in the SAMA7D65-Curiosity Kit to enable the user to test all the features offered by the MPU and to facilitate a reference design for future customer applications.
This section describes the following peripherals mounted on the SAMA7D65-Curiosity Kit board:
- 10/100/1000 RGMII SODIMM Ethernet interface
- 10/100/1000 on-board RGMII Ethernet interface
- USB host/device interface
- MIPI DSI display interface
- LVDS display interface
- Secure Digital Multimedia Card (SDMMC)
- M.2 wireless interface
- 3x CAN interfaces with PHYs and connectors + 2 more available on mikroBUS headers
- 2x mikroBUS Click interfaces
- RPi 40-pin GPIO interface
- Debug interface
- User interface
- Extra pin connectors