2.6 Default Jumper Settings
| Jumper | Default Setting | Function |
|---|---|---|
| JP1 @ J2 | Closed 1-2 | Extra 3.3V and 2.5V enable source select |
| JP2 @ J4 | Closed | VDDBU current measurement |
| JP3 @ J6 | Closed 1-2 | PAC1934 TWCK selection on USB |
| JP4 @ J7 | Closed 1-2 | PAC1934 TWD selection on USB |
| JP5 @ J12 | Closed 1-2 (default SDIO) | M.2 SDIO/SPI interface selection |
| JP6 @ J32 | Closed 5-6 | Enables CAN1 transceiver |
| JP7 @ J32 | Closed 3-4 | Enables CAN2 transceiver |
| JP8 @ J32 | Closed 1-2 | Enables CAN3 transceiver |
| JP9 @ J36 | Closed | Enables NAND Flash boot |
| JP10 @ J39 | Closed | Enables QSPI Flash boot |