2.3 SAMA7D65-Curiosity Kit Specifications
| Characteristic | Specification |
|---|---|
| Board identification | SAMA7D65-Curiosity Kit |
| Board supply voltage | External or USB-powered |
| Temperature | Operating: 0°C to +70°C |
| Relative humidity | 0 to 90% (non-condensing) |
| Main board dimensions | 165 mm × 120 mm x 20 mm |
| RoHS status | RoHS 3 compliant |
| China RoHS status | EFUP50 |
| REACH status | REACH compliant |