3.1.2 Power Management Integrated Circuit (PMIC)
The MCP16502 is a fully-featured PMIC optimized for Microchip MPU devices.
The MCP16502 integrates four DC-DC buck regulators and two auxiliary LDOs, and provides a comprehensive interface to the MPU, which includes an interrupt flag and an I²C interface.
All buck channels can support loads up to 1A. All bucks are 100% duty cycle capable.
Two 300 mA LDOs are provided so that sensitive analog loads can be supported.
The default power channel sequencing is built-in, according to the requirements of the Microchip MPU device.
The MCP16502 features a low no-load operational quiescent current, and draws less than 10 µA in full shutdown.
Active discharge resistors are provided on each output. All buck channels support safe start-up into pre-biased outputs.
The MCP16502 is available in a 32-pin 5 mm x 5 mm VQFN package. For more information on the MCP16502, refer to the product web page.
The MCP16502TAB provides all the specific voltages required for the MPU power rails:
- Buck1 supplies 3.3V to the SAMA7D6 Series I/O pads and devices (VDD_3V3).
- Buck2 supplies 1.35V to the SAMA7D6 Series DDR3 PHY pads (VDDIODDR) and external DDR3L memory device.
- Buck3 supplies 1.15V to the SAMA7D6 Series core (VDDCORE).
- Buck4 supplies 1.15V to the SAMA7D6 Series CPU (VDDCPU).
The figure below shows the power management scheme.
| Device | 7-bit Client Address |
|---|---|
MCP16502 | 1011_011 |