3.3.4 EEPROM
The SAMA7D65-Curiosity Kit board features one 2-Kbit EEPROM, 24AA025E48.
The EEPROM is connected to the TWI bus corresponding to FLEXCOM10 (PB20 and PB19).
The EEPROM embeds one EUI-48 address which can be used to assign a MAC address to one of the GMAC interfaces.
The device address is fixed at 0x51.
| PIO | Signal Name | Signal Description |
|---|---|---|
| PB19 | EEPROM_TWCK_PB19 | EEPROM TWI Clock signal |
| PB20 | EEPROM_TWD_PB20 | EEPROM TWI Data signal |