15.3.1 Control A
Name: | CTRLA |
Offset: | 0x00 |
Reset: | 0x00 |
Property: | - |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
EVOUT1 | EVOUT0 | ||||||||
Access | R/W | R/W | |||||||
Reset | 0 | 0 |
Bit 1 – EVOUT1 Event Output 1
Write this bit to '1' to enable event output 1.
Bit 0 – EVOUT0 Event Output 0
Write this bit to '1' to enable event output 0.