15.3.2 Control B
Name: | CTRLB |
Offset: | 0x01 |
Reset: | 0x00 |
Property: | - |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
TWI0 | USART0 | ||||||||
Access | R/W | R/W | |||||||
Reset | 0 | 0 |
Bit 4 – TWI0 TWI 0 communication
Write this bit to '1' to select alternative communication pins for TWI 0.
Bit 0 – USART0 USART 0 communication
Write this bit to '1' to select alternative communication pins for USART 0.