30.5.3 Control C
Name: | CTRLC |
Offset: | 0x02 |
Reset: | 0x00 |
Property: | - |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
SAMPCAP | REFSEL[1:0] | PRESC[2:0] | |||||||
Access | R | R/W | R/W | R/W | R | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit 6 – SAMPCAP Sample Capacitance Selection
Value | Description |
---|---|
0 | Recommended for reference voltage values below 1V. |
1 | Reduced size of sampling capacitance. Recommended for higher reference voltages. |
Bits 5:4 – REFSEL[1:0] Reference Selection
These bits select the voltage reference for the ADC.
Note: Do not force the internal
reference enabled (ADCnREFEN=1 in VREF.CTRLB) when the ADC is using the
external reference (REFSEL bits in ADC.CTRLC).
Value | Name | Description |
---|---|---|
0x0 | INTERNAL | Internal reference |
0x1 | VDD | VDD |
0x2 | VREFA | External reference VREFA |
Other | - | Reserved. |
Bits 2:0 – PRESC[2:0] Prescaler
These bits define the division factor from the peripheral clock (CLK_PER) to the ADC clock (CLK_ADC).
Value | Name | Description |
---|---|---|
0x0 | DIV2 | CLK_PER divided by 2 |
0x1 | DIV4 | CLK_PER divided by 4 |
0x2 | DIV8 | CLK_PER divided by 8 |
0x3 | DIV16 | CLK_PER divided by 16 |
0x4 | DIV32 | CLK_PER divided by 32 |
0x5 | DIV64 | CLK_PER divided by 64 |
0x6 | DIV128 | CLK_PER divided by 128 |
0x7 | DIV256 | CLK_PER divided by 256 |