2.3 exit
Use this command to go up one level in the configuration process. Log out from the terminal/telnet/SSH session in case user is at the top level.
Command Syntax
exitArgument | Description | |
| Parameter | N.A | N.A |
Default | N.A | |
Mode | Exit from the current mode | |
Usage | Whenever you finish an in-depth configuration and need to go up one level, or to log out of the serial interface. | |
Example | Example 1: Example 2: | |