2.1 configure terminal
Use this command to start unit configuration. Terminal display switches from # to (config)#.
Command Syntax
configure terminalArgument | Description | |
Parameter | N.A | N.A |
Default | N.A | |
Mode | EXEC | |
Usage | Enter configuration mode when you start/begin configuring the unit. | |
Example | Note: You can also use the shortcut # conf t. | |