5.1 Diagnostics Ping (IPv4)
Use this command to issue ICMP (IPv4) Ping (Packet Inter-Network Groper) packets to troubleshoot IP connectivity issues.
Command Syntax:
ping [ ip ] { <domain_name> | <ip_addr> } [ ttl <ttl_value> ] [ repeat <count> ] [ { saddr <src_addr> | sif { <port_type> <src_if> | vlan <vlan_id> } } ] [ size <size> ] [ data <data_value> ] [ { verbose | quiet } ]Argument | Description | |
Parameter |
| Destination hostname or FQDN |
| Destination IPv4 address | |
| IPv4 TTL: 1–255; Default value is 64 | |
| Packets: 1–60; Default value is 5 | |
| Source Address of interface | |
| Port type in GigabitEthernet, 2.5GigabitEthernet | |
| Port ID in the format of switch-no/port-no | |
| Source VLAN interface | |
| Size (bytes): 2–1452; Default value is 56 | |
| Payload data: 0–255; Default value is 0 | |
Default | N.A | |
Mode | User EXEC mode | |
Usage | Send ICMP echo messages | |
Example | Example 1: Send ten pings to 192.168.0.2 | |