5.5 Diagnostics VeriPHY
Use this command to perform the VeriPHY Cable Diagnostics for 10/100 and 1G copper ports.
Command Syntax:
veriphy [ { interface <port_type> [ <port_list> ] } ]Argument | Description | |
Parameter |
| Port type in GigabitEthernet |
| List of Port ID, for example, 1/1, 1/1-4 | |
Default | N.A | |
Mode | User EXEC mode | |
Usage | Run VeriPHY cable diagnostics | |
Example | Example 1: Perform VeriPHY cable diagnostics on port 1. | |