4.4.2 Signal and Noise Generator Operation
After the kit is powered up, the joystick can be operated to generate signal and noise according to the menu system displayed on the OLED. There are three types of menu options in the menu system and the effect of joystick operation on the different menu options will be described as below:
- ↑↓ selects between the different menu options.
- ← returns from current menu.
- Push down → enables a signal /noise.
- ↑↓ selects between the different menu options.
- ← returns from current menu.
- Push down → enters a menu.
- ↑→ increases Amplitude/Frequency/Offset of a signal/noise or DC level of DC signal.
- ↓← decreases Amplitude/Frequency/Offset of a signal/noise or DC level of DC signal.
- Push down returns from current menu.
The top menu will be displayed after powering up. The top menu options are ﹥Signal Sources and ﹥Noise Sources. All of the menu options are described as below:
- ﹥Signal Sources
- □Sine Enable
- □Square Wave Enable
- □DC Enable
- □FSK Enable
- ﹥Sine Wave
- ﹥Sine
Amplitude
- Sine Amplitude Slider
- ﹥Sine
Frequency
- Sine Frequency Slider
- ﹥Sine
Offset
- Sine Offset Slider
- ﹥Sine
Amplitude
- ﹥Square Wave
- ﹥Square
Amplitude
- Square Amplitude Slider
- ﹥Square
Frequency
- Square Frequency Slider
- ﹥Square
Offset
- Square Offset Slider
- ﹥Square
Amplitude
- ﹥DC
- ﹥DC
Level
- DC Level Slider
- ﹥DC
Level
- ﹥FSK
- ﹥FSK
Amplitude
- FSK Amplitude Slider
- ﹥FSK
Sample Frequency
- FSK Sample Frequency Slider
- ﹥FSK
Offset
- FSK Offset Slider
- ﹥FSK
Amplitude
- ﹥Noise Sources
- □Periodic Noise Enable
- □Random Noise Enable
- ﹥Periodic Noise
- ﹥Periodic
Noise Amplitude
- Periodic Noise Amplitude slider
- ﹥Periodic
Noise Frequency
- Periodic Noise Frequency Slider
- ﹥Periodic
Noise Amplitude
- ﹥Random Noise
- ﹥Random
Noise Amplitude
- Random Noise Amplitude Slider
- ﹥Random
Noise Amplitude
According to the joystick operations and menu system described above, the signal or noise will be easily generated.