| A | 08/2017 |
- Converted to Microchip format and replaced the Atmel document
number 8032I
- A general update of the document
|
| 8032I | 05/2013 | Chapter 3.4.5 has been changed. Also several other minor
changes have been made. A new template is applied |
| 8032H | 12/2010 | Doxygen updated |
| 8032G | 12/2010 | Typos fixed |
| 8032F | 11/2010 | Minor typos fixed |
| 8032E | 10/2010 | Several corrections and a new section in chapter 3.12.3
is added |
| 8032D | 02/2010 | Minor typos fixed |
| 8032C | 09/2009 | Figures updated |
| 8032B | 08/2009 | Several changes and updates |
| 8032A | 10/2008 | Initial document release |