2 Getting Started
This chapter walks you through the basic steps for getting up and running with simple conversion and experimenting with MUX settings. The necessary registers are described along with relevant bit settings.
Note: This chapter only covers manual
polling of status bits. Interrupt control is not covered, but is an easy
step after studying the “AVR1305: XMEGA Interrupts
and the Programmable Multi-level Interrupt Controller”
application note.