4.2.3 Mechanical Buttons

The SAM4L Xplained Pro contains two mechanical buttons. One button is the RESET button connected to the SAM4L reset line and the other is a generic user configurable button. When a button is pressed it will drive the I/O line to GND.

Table 4-9. Mechanical Buttons
Pin on SAM4LSilkscreen text
RESET_NRESET
PC24SW0