4.1.2 Segment LCD Extension Connector

Extension connector EXT5 is a special connector for segment LCD displays. SAM4L Xplained Pro implements one Xplained Pro Segment LCD connector for Xplained Pro extensions.

Table 4-5. Segment LCD Display Connector EXT5
Pin on EXT5SAM4L pinFunctionShared functionality
1PA09COM3EXT3
2PA10COM2EXT3
3PA11COM1EXT4
4PA12COM0EXT4
5PC15SEG0EXT3
6PC16SEG1EXT3
7PC17SEG2EXT4
8PC18SEG3EXT4
9PC19SEG4
10PA13SEG5EXT4
11PA14SEG6
12PA15SEG7EXT4
13PA16SEG8EXT4
14PA17SEG9EXT3
15PC20SEG10
16PC21SEG11
17PC22SEG12
18PC23SEG13
19PB08SEG14
20PB09SEG15
21PB10SEG16EXT2
22PB11SEG17EXT2
23PA18SEG18EXT3 and EXT4
24PA19SEG19EXT3 and EXT4
25PA20SEG20EXT3 and EXT4
26PB07SEG21
27PB06SEG22
28PA08SEG23EXT3
29PC24SEG24
30PC25SEG25EXT1
31PC26SEG26EXT2 and EXT3
32PC27SEG27EXT2 and EXT3
33PC28SEG28
34PC29SEG29
35PC30SEG30EXT1 and EXT2
36PC31SEG31
37PB12SEG32EXT1
38PB13SEG33EXT1
39PA21SEG34EXT1 and EXT2
40PA22SEG35EXT1 and EXT2
41PB14SEG36EXT2, EXT3, and EXT4
42PB15SEG37EXT2, EXT3, and EXT4
43PA23SEG38EXT1
44PA24SEG39EXT1
45-Not Connected
46-Not Connected
47-VCC_P3V3
48-GND
49PC05BacklightEXT2
50-ID
51-GND