4.4.2 LDO Jumper

This jumper should be mounted when the power mode jumper is set to LDO mode. It will bypass the BUCK mode inductor and increase the efficiency for this mode. If the power mode jumper is set to BUCK mode, this jumper needs to be removed to make it work.