2 Revision D0 and later - Configuration Process
The following configuration for the LAN8670/1 for silicon revision D0 and later, until superseded by another revision of this document, is to improve EMI performance, communication robustness and full compliance to OPEN Alliance specifications. It is advised to apply this configuration. Nonetheless, the device is still able to communicate rudimentarily when connected to an Ethernet network without this configuration.