2.1 Write Configuration into Registers (Optional)
Table 2-1 lists a series of parameters that must be configured with the given values and in the order listed. These settings must be configured for optimal performance and compliance to OPEN Alliance specifications.
Among the parameters is the Link Status Control (LSCTL, Address=0x0012) Register, which was introduced in silicon revision D0 and is defined in the LAN8670/1/2 10BASE‑T1S Ethernet PHY Transceiver Datasheet. This register defines how link status is derived on the PHY. The user may decide which of the described methods best suits their application and which pin output may signal the current link status by writing the corresponding settings into the register.
| Access | MMD | Address | Writes |
|---|---|---|---|
| W | 0x1F | 0x0037 | 0x0800 |
| W | 0x1F | 0x008A | 0xBFC0 |
| W | 0x1F | 0x0118 | 0x029C |
| W | 0x1F | 0x00D6 | 0x1001 |
| W | 0x1F | 0x0082 | 0x001C |
| W | 0x1F | 0x00FD | 0x0C0B1 |
| W | 0x1F | 0x00FD | 0x8C071 |
| W | 0x1F | 0x0091 | 0x9660 |
| W | 0x1F | 0x0012 (LSCTL) | 0xXXXX2 |
|
Note:
| |||