3.2.1.2 Tools and Setup

Hardware Used

Software Tools Used

  • VS Code for development
  • MCC Melody for 8-bit MCU
  • MCC Harmony for PIC32CM MCU

Setup

Place the AVR128DA48 Curiosity Nano kit or PIC32CM6408PL10048 Curiosity Nano kit on the Curiosity Nano Explorer board. The Curiosity Nano Explorer board includes a temperature sensor (MCP9808) connected over the I2C interface and a rotary potentiometer available as an analog input. Connect the Curiosity Nano kit to the PC using a USB cable.

Figure 3-3. Hardware Setup