6 Conclusion
This document discusses using Listen-Only mode to implement a basic CAN auto-baud method. This document outlines only one aspect/method that can be implemented with the 8-bit CAN module. For further details and reading, the PIC18F26K83 data sheet has a full description of other features of the 8-bit CAN module.