1.6.1 Scroller Module Typedef
| Name | Type |
|---|---|
| scroller_resolution_t | enum { SCR_RESOL_2_BIT = 2, SCR_RESOL_3_BIT, SCR_RESOL_4_BIT, SCR_RESOL_5_BIT, SCR_RESOL_6_BIT, SCR_RESOL_7_BIT, SCR_RESOL_8_BIT, SCR_RESOL_9_BIT, SCR_RESOL_10_BIT, SCR_RESOL_11_BIT, SCR_RESOL_12_BIT } |
| scroller_deadband_t | enum { SCR_DB_NONE, SCR_DB_1_PERCENT, SCR_DB_2_PERCENT, SCR_DB_3_PERCENT, SCR_DB_4_PERCENT, SCR_DB_5_PERCENT, SCR_DB_6_PERCENT, SCR_DB_7_PERCENT, SCR_DB_8_PERCENT, SCR_DB_9_PERCENT, SCR_DB_10_PERCENT, SCR_DB_11_PERCENT, SCR_DB_12_PERCENT, SCR_DB_13_PERCENT, SCR_DB_14_PERCENT, SCR_DB_15_PERCENT } |
| qtm_scroller_group_config_t | struct { qtm_touch_key_data_t *qtm_touch_key_data; uint8_t num_scrollers; } |
| qtm_scroller_group_data_t | struct { uint8_t scroller_group_status; } |
| qtm_scroller_config_t | struct { uint8_t type; uint16_t start_key; uint8_t number_of_keys; uint8_t resol_deadband; uint8_t position_hysteresis; uint16_t contact_min_threshold; } |
| qtm_scroller_data_t | struct { uint8_t scroller_status; uint8_t right_hyst; uint8_t left_hyst; uint16_t raw_position; uint16_t position; uint16_t contact_size; } |
| qtm_scroller_control_t | struct { qtm_scroller_group_data_t *qtm_scroller_group_data; qtm_scroller_group_config_t *qtm_scroller_group_config; qtm_scroller_data_t *qtm_scroller_data; qtm_scroller_config_t *qtm_scroller_config; } |