The ATWINC1500 has an operating voltage from 3.0 to 4.2V. As the Xplained Mini board
has a supply voltage of 5V, it is important that the voltage is changed to the more
appropriate 3.3V before we connect the ATWINC1500 Xplained Pro to the board.
The figure below shows the 3.3V power supply schematics.
Figure 2-2. Xplained Mini Power Supply 3.3V
To modify the Xplained Mini's supply voltage from 5 to 3.3V, remove the 0Ω
resistor R301 and add a 0Ω resistor R302. These resistors are located near the USB
connector on the board, and are marked in the figure below.Figure 2-3. Xplained Mini Board with Power
Supply Resistors
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.