2.1.1 ATmega Xplained Mini
The Atmel ATmega328P Xplained Mini evaluation kit is a hardware platform for evaluating the ATmega328P microcontroller. The evaluation kit comes with a fully integrated debugger that provides seamless integration with Atmel Studio 6.2 or later. All other megaAVR® Xplained Mini kits can also be used for the demo application described in this application note.