2.1.3 ATWINC1500 Xplained
The Atmel ATWINC1500 Xplained is a hardware platform for evaluating the ATWINC1500 low cost, low power 802.11 b/g/n Wi-Fi network controller module. Supported by the Atmel Studio integrated development platform, the kit provides easy access to the features of the ATWINC1500 and explains how to integrate the device in a custom design.
Atmel SmartConnect-WINC1500 is an IEEE® 802.11 b/g/n IoT network controller SoC. It is the ideal add-on to existing MCU solutions bringing Wi-Fi and Network capabilities through UART , I2C, or SPI-to-Wi-Fi interface. The ATWINC1500 connects to any Atmel AVR® or SMART MCU with minimal resource requirements. The ATWINC1500 most advanced mode is a single stream 1x1 802.11n mode providing up to 72Mbps PHY throughput. ATWINC1500 features fully integrated Power Amplifier, LNA, Switch, and Power Management. The ATWINC1500 provides internal Flash memory as well as multiple peripheral interfaces including UART, SPI, and I2C.