3.1 Pinout and Multiplexing
| Package/Pin Number | A | B | C | D | E | F | G | H | I | P | |||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
VQFN/ TQFP | VQFN |
SSOP/ SPDIP | VQFN | SSOP | Pin name | Special | EXTINT | ADC0 | PTC | ACn | SERCOMn | TCn | TCC0 | CCLn, ACn OUT | GCLKn | PTC | |||||
| 64-pin | 48-pin | 32-pin | 28-pin | 28-pin | 20-pin | 20-pin | Pos | Neg | EXTCINT | def. and alt. | alt. | def. and alt. | SWCLK | X/Y | |||||||
| 62 | 44 | 30 | 26 | 22 | 17 | 4 | PA00 | XTAL32K1(5) | EXTINT[0] | 0,PAD[0](2) | 1,PAD[0](1) | 0,WO0(1) | WO0 | 0,IN0 | 1,IO | ||||||
| 63 | 45 | 31 | 27 | 23 | 18 | 5 | PA01 | XTAL32K2(5) | NMI | 0,PAD[1](2) | 1,PAD[1](1) | 0,WO1(1) | WO1 | 0,IN1 | 2,IO | ||||||
| 64 | 46 | 32 | 28 | 24 | 19 | 6 | PA02 | EXTINT[2] | AINP2 | AINN2 | 0,PAD[2] | 1,PAD[2](1) | 1,WO0(1) | WO2 | 0,IN2 | 3,IO | X2/Y2 | ||||
| 1 | 47 | 1 | 1 | 25 | 20 | 7 | PA03 | EXTINT[3] | AINP3 | AINN3 | 0,PAD[3] | 1,PAD[3](1) | 1,WO1(1) | WO3 | 0,OUT | 0,IO | X3/Y3 | ||||
| 2 | 48 | 2 | 2 | 26 | 1 | 8 | PA04 | EXTINT[4] | AINP4 | AINN4 | 0,PAD[0](1,2) | 1,IO(1) | X4/Y4 | ||||||||
| 3 | 1 | 3 | 3 | 27 | 2 | 9 | PA05 | EXTINT[5] | AINP5 | AINN5 | 0,PAD[1](1,2) | AC1(4) | 2,IO(1) | X5/Y5 | |||||||
| 4 | 2 | 4 | 4 | 28 | 3 | 10 | PA06 | EXTINT[6] | AINP6 | AINN6 | 0,PAD[2](1) | 0,OUT(1) | 3, IO(1) | X6/Y6 | |||||||
| 5 | 3 | 5 | 5 | 1 | 4 | 11 | PA07 | NMI | AINP7 | AINN7 | 0,PAD[3](1) | AC0(4) | 0,IO(1) | X7/Y7 | |||||||
| 6 | VDD | ||||||||||||||||||||
| 7 | GND | ||||||||||||||||||||
| 8 | 4 | PB00 | EXTINT[0] | 1,PAD[0](1) | WO0(1) | ||||||||||||||||
| 9 | 5 | PB01 | EXTINT[1] | 1,PAD[1](1) | WO1(1) | ||||||||||||||||
| 10 | 6 | PB02 | EXTINT[2] | 1,PAD[2](1) | WO2(1) | ||||||||||||||||
| 11 | 7 | PB03 | EXTINT[3] | 1,PAD[3](1) | WO3(1) | ||||||||||||||||
| 12 | 8 | PB04 | EXTINT[4] | ||||||||||||||||||
| 13 | 9 | PB05 | EXTINT[5] | ||||||||||||||||||
| 14 | PB06 | EXTINT[6] | |||||||||||||||||||
| 15 | PB07 | EXTINT[7] | |||||||||||||||||||
| 16 | 10 | 6 | 6 | 2 | PA08 | VDDIO2(3) | EXTINT[8] | 1,PAD[2] | 0,PAD[2](1) | 1,WO0 | WO0(1) | 1,IN0 | 1.IO(1) | ||||||||
| 17 | 11 | 7 | 7 | 3 | 5 | 12 | PA09 | VDDIO2(3) | EXTINT[9] | 1,PAD[3] | 0,PAD[3](1) | 1,WO1 | WO1(1) | 1,IN1 | 2,IO(1) | ||||||
| 18 | 12 | 8 | 8 | 4 | 6 | 13 | PA10 | VDDIO2(3) | EXTINT[10] | 1,PAD[0] | 0,PAD[0](1,2) | 0,WO0 | WO2(1) | 1,IN2 | 3,IO(1) | ||||||
| 19 | 13 | 9 | 9 | 5 | 7 | 14 | PA11 | VDDIO2(3) | EXTINT[11] | 1,PAD[1] | 0,PAD[1](1,2) | 0,WO1 | WO3(1) | 1,OUT | 1,IO(1) | ||||||
| 20 | 14 | 10 | 10 | 6 | 8 | 15 | VDDIO2 | ||||||||||||||
| 21 | 15 | GND | |||||||||||||||||||
| 22 | 16 | PA12 | VDDIO2(3) | EXTINT[12] | 1,PAD[2](1) | ||||||||||||||||
| 23 | 17 | PA13 | VDDIO2(3) | EXTINT[13] | 1,PAD[3](1) | AC1(1,4) | |||||||||||||||
| 24 | 18 | PA14 | VDDIO2(3) | EXTINT[14] | 1,PAD[0](1) | 1,OUT(1) | |||||||||||||||
| 25 | 19 | PA15 | VDDIO2(3) | EXTINT[15] | 1,PAD[1](1) | AC0(1,4) | |||||||||||||||
| 26 | 20 | PA16 | EXTINT[0] | AINP16 | AINN16 |
0,N1 1,N1 | WO0(1) | 2,IN0 | X16/Y16 | ||||||||||||
| 27 | 21 | 11 | 11 | 7 | PA17 | EXTINT[1] | AINP17 | AINN17 | WO1(1) | 2,IN1 | X17/Y17 | ||||||||||
| 28 | 22 | 12 | 12 | 8 | PA18 | EXTINT[2] | AINP18 | AINN18 |
0,P0 1,P0 | WO2(1) | 2,IN2 | X18/Y18 | |||||||||
| 29 | 23 | 13 | 13 | 9 | PA19 | EXTINT[3] | AINP19 | AINN19 |
0,N0 1,P1 | WO3(1) | 2,OUT | X19/Y19 | |||||||||
| 30 | 24 | 14 | 14 | 10 | 9 | 16 | PA20 | SWDIO | EXTINT[4] | AINP20 | AINN20 |
0,P5 1,P2 | 1,PAD[0](1) | 2,WO0 | 2,IO(1) |
X20/Y20 | |||||
| 31 | 25 | 15 | 15 | 11 | 10 | 17 | PA21 | EXTINT[5] | AINP21 | AINN21 | EXTCINT0 |
0,P6 1,N0/P5 | 1,PAD[1](1) | 2,WO1 | 3,IO(1) |
X21/Y21 | |||||
| 32 | 26 | 16 | 16 | 12 | 11 | 18 | PA22 | EXTINT[6] | AINP22 | AINN22 | EXTCINT1 |
0,P3 1,P3 | 1,PAD[2](1) | 2,OUT(1) | 1, IO(1) | X22/Y22 | |||||
| 33 | 27 | 17 | 17 | 13 | 12 | 19 | PA23 | VREFA | EXTINT[7] | AINP23 | AINN23 |
0,N2 1,N2 | 1,PAD[3](1) | 0,IO(1) | X23/Y23 | ||||||
| 34 | 28 | 18 | 18 | 14 | 13 | 20 | AVDD | ||||||||||||||
| 35 | 29 | 19 | 19 | 15 | 14 | 1 | AGND | ||||||||||||||
| 36 | 30 | PB08 | EXTINT[8] | AINP40 | AINN40 | 0,P1 | WO0(1) | X40/Y40 | |||||||||||||
| 37 | 31 | PB09 | EXTINT[9] | AINP41 | AINN41 | WO1(1) | X41/Y41 | ||||||||||||||
| 38 | 32 | PB10 | EXTINT[10] | AINP42 | AINN42 | 0,P2 | WO2(1) | X42/Y42 | |||||||||||||
| 39 | 33 | PB11 | EXTINT[11] | AINP43 | AINN43 | WO3(1) | X43/Y43 | ||||||||||||||
| 40 | PB12 | EXTINT[12] | AINP44 | AINN44 | X44/Y44 | ||||||||||||||||
| 41 | PB13 | EXTINT[13] | AINP45 | AINN45 | X45/Y45 | ||||||||||||||||
| 42 | PB14 | EXTINT[14] | AINP46 | AINN46 | X46/Y46 | ||||||||||||||||
| 43 | PB15 | EXTINT[15] | AINP47 | AINN47 | X47/Y47 | ||||||||||||||||
| 44 | 34 | 20 | 20 | 16 | PA24 | XTAL32K1(6) | EXTINT[8] | AINP24 | AINN24 | 1,PAD[2](1) | WO0(1) | 3,IN0 | 1,IO(1) | X24/Y24 | |||||||
| 45 | 35 | 21 | 21 | 17 | PA25 | XTAL32K2(6) | EXTINT[9] | AINP25 | AINN25 | 1,PAD[3](1) | WO1(1) | 3,IN1 | 2,IO(1) | X25/Y25 | |||||||
| 46 | 36 | 22 | PA26 | EXTINT[10] | AINP26 | AINN26 | 1,PAD[0](1) | WO2(1) | 3,IN2 | 3,IO(1) | X26/Y26 | ||||||||||
| 47 | 37 | 23 | PA27 | EXTINT[11] | AINP27 | AINN27 | 1,PAD[1](1) | WO3(1) | 3,OUT | X27/Y27 | |||||||||||
| 48 | 38 | 24 | PA28 | EXTINT[12] | AINP28 | AINN28 | X28/Y28 | ||||||||||||||
| 49 | 39 | 25 | PA29 | EXTINT[13] | AINP29 | AINN29 | 1,IO(1) | X29/Y29 | |||||||||||||
| 50 | 40 | 26 | 22 | 18 | 15 | 2 | PA30 | RESET | NMI | ||||||||||||
| 51 | 41 | 27 | 23 | 19 | 16 | 3 | PA31 | SWCLK | EXTINT[15] | AINP31 | AINN31 | 1,PAD[0](1) | 0,PAD[2](1) | SWCLK | 0,IO(1) | X31/Y31 | |||||
| 52 | PB16 | EXTINT[0] | WO0(1) | ||||||||||||||||||
| 53 | PB17 | EXTINT[1] | WO1(1) | ||||||||||||||||||
| 54 | PB18 | EXTINT[2] | WO2(1) | ||||||||||||||||||
| 55 | PB19 | EXTINT[3] | WO3(1) | ||||||||||||||||||
| 56 | 42 | 28 | 24 | 20 | VDD | ||||||||||||||||
| 57 | 43 | 29 | 25 | 21 | GND | ||||||||||||||||
| 58 | PB20 | EXTINT[4] | 2,WO0(1) | ||||||||||||||||||
| 59 | PB21 | EXTINT[5] | 2,WO1(1) | ||||||||||||||||||
| 60 | PB22 | EXTINT[6] | |||||||||||||||||||
| 61 | PB23 | EXTINT[7] | |||||||||||||||||||
- Alternative pin position. To select alternative pin positions, refer to the Port Multiplexer chapter.
- This pin supports I2C with SERCOM0.
- This pin is on the VDDIO2 power domain. For usage and properties, refer to the MVIO description in the SUPC - Supply Controller and in the Electrical Characteristics sections.
- The output of the Analog Comparator to the pin can be used as input to the CCL. Refer also to the CCL - Configurable Custom Logic section.
- Applicable only for 20-pin devices.
- Not applicable for 20-pin devices.