| G | 02/2024 | Updated Electrical Specification for D200 through D208; minor editorial
corrections. |
| F | 03/2023 | Added DC and AC Characteristics Graphs and Tables; updated Tables 47-8, 47-15,
47-16 and 47-17; minor editorial corrections. |
| E | 05/2021 | Updated Package Details section; updated Peripheral Interrupt registers; minor
editorial corrections. |
| D | 12/2020 | Updated Section 17.2.3.1; minor editorial corrections. |
| C | 07/2020 | Updated Tables: 40-3, 47-7 and 47-15; minor editorial corrections. |
| B | 02/2020 | Minor editorial corrections. |
| A | 12/2019 | Initial document release. |