PIC18-Q43 Family Types
| Device | Program Memory
Flash
(bytes) | Data
SRAM (bytes) | Data
EEPROM (bytes) | Memory Access Partition/ Device Information Area | I/O
Pins/ Peripheral Pin Select | 8-Bit Timer with
HLT/ 16-Bit Timers | 16-Bit Dual
PWM/ CCP | Complementary
Waveform Generator | Signal Measurement Timer | Numerically
Controlled Oscillator | Configurable Logic Cell | 12-Bit ADCC (channels) | 8-Bit DAC | Comparator/ Zero-Cross Detect | High/Low-Voltage Detect | SPI/I2C | UART/ UART with Protocol Support | Direct Memory Access (DMA) | Windowed Watchdog Timer | 16-Bit CRC with Scanner | Vectored Interrupts |
Peripheral Module Disable |
Temperature Indicator |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| PIC18F25Q43 | 32K | 2048 | 1024 | Y/Y | 25/Y | 3/4 | 3/3 | 3 | 1 | 3 | 8 | 24 | 1 | 2/1 | 1 | 2/1 | 4/1 | 6 | Y | Y | Y | Y | Y |
| PIC18F45Q43 | 32K | 2048 | 1024 | Y/Y | 36/Y | 3/4 | 3/3 | 3 | 1 | 3 | 8 | 35 | 1 | 2/1 | 1 | 2/1 | 4/1 | 6 | Y | Y | Y | Y | Y |
| PIC18F55Q43 | 32K | 2048 | 1024 | Y/Y | 44/Y | 3/4 | 3/3 | 3 | 1 | 3 | 8 | 43 | 1 | 2/1 | 1 | 2/1 | 4/1 | 6 | Y | Y | Y | Y | Y |
| Device | Program Memory
Flash
(bytes) | Data
SRAM (bytes) | Data
EEPROM (bytes) | Memory Access Partition/ Device Information Area | I/O
Pins/ Peripheral Pin Select | 8-Bit Timer with
HLT/ 16-Bit Timers | 16-Bit Dual
PWM/ CCP | Complementary
Waveform Generator | Signal Measurement Timer | Numerically
Controlled Oscillator | Configurable Logic Cell | 12-Bit ADCC (channels) | 8-Bit DAC | Comparator/ Zero-Cross Detect | High/Low-Voltage Detect | SPI/I2C | UART/ UART with Protocol Support | Direct Memory Access (DMA) | Windowed Watchdog Timer | 16-Bit CRC with Scanner | Vectored Interrupts |
Peripheral Module Disable |
Temperature Indicator |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| PIC18F26Q43 | 64K | 4096 | 1024 | Y/Y | 25/Y | 3/4 | 3/3 | 3 | 1 | 3 | 8 | 24 | 1 | 2/1 | 1 | 2/1 | 4/1 | 6 | Y | Y | Y | Y | Y |
| PIC18F27Q43 | 128K | 8192 | 1024 | Y/Y | 25/Y | 3/4 | 3/3 | 3 | 1 | 3 | 8 | 24 | 1 | 2/1 | 1 | 2/1 | 4/1 | 6 | Y | Y | Y | Y | Y |
| PIC18F46Q43 | 64K | 4096 | 1024 | Y/Y | 36/Y | 3/4 | 3/3 | 3 | 1 | 3 | 8 | 35 | 1 | 2/1 | 1 | 2/1 | 4/1 | 6 | Y | Y | Y | Y | Y |
| PIC18F47Q43 | 128K | 8192 | 1024 | Y/Y | 36/Y | 3/4 | 3/3 | 3 | 1 | 3 | 8 | 35 | 1 | 2/1 | 1 | 2/1 | 4/1 | 6 | Y | Y | Y | Y | Y |
| PIC18F56Q43 | 64K | 4096 | 1024 | Y/Y | 44/Y | 3/4 | 3/3 | 3 | 1 | 3 | 8 | 43 | 1 | 2/1 | 1 | 2/1 | 4/1 | 6 | Y | Y | Y | Y | Y |
| PIC18F57Q43 | 128K | 8192 | 1024 | Y/Y | 44/Y | 3/4 | 3/3 | 3 | 1 | 3 | 8 | 43 | 1 | 2/1 | 1 | 2/1 | 4/1 | 6 | Y | Y | Y | Y | Y |