4.4.1 Functions
static volatile uint8_t testData_movffl_src __at (SRAM_BANK_BYTE_0)
static volatile uint8_t testData_movffl_dest __at (SRAM_BANK_BYTE_1)
static volatile uint8_t testDataDatabusOriginal __at (SRAM_ADDR_ORIGINAL)
static volatile uint8_t testDataDatabusToggled __at (SRAM_ADDR_TOGGLED)
static const uint16_t flashArrayLowAddress __at (FLASH_ADDR_TOGGLED)=0