4.4.3 Variables
static volatile CPU_SS1_RAM uint16_t testResult_Subset1
static volatile CPU_SS1_RAM uint8_t testData_Subset1
static volatile CPU_SS1_RAM uint8_t testData_movff
static volatile CPU_SS1_RAM uint8_t testDataTemp_Subset1
static volatile CPU_SS1_RAM uint8_t testResult_array_Subset10
static volatile CPU_SS1_RAM uint16_t testResult_array_Subset11
static volatile CPU_SS1_RAM uint8_t testResult_array_Subset12
static volatile CPU_SS1_RAM uint8_t testResult_array_Subset13
static volatile CPU_SS1_RAM uint16_t testResult_array_Subset14
static volatile CPU_SS1_RAM uint8_t testResult_array_Subset15
static volatile CPU_SS1_RAM uint16_t testResult_array_Subset16
static volatile CPU_SS1_RAM uint8_t testResult_array_Subset17
static const uint8_t testTBL_Subset1 [5u] = {0x11, 0x22, 0x33, 0x44, 0x55}
static CPU_SS1_RAM uint32_t tablePointerValue