1.6.1 Endurance of PFM is Lower than Specified

The minimum value for the Program Flash Memory (PFM) endurance specification called out as parameter number MEM30 is 1K cycles.

Work around

None.

Affected Silicon Revisions

A1A2A4
XXX