1.7.1 Wrong Duty Cycle for CCP Module

While in PWM mode and the Timer2 prescaler is configured to 1:1, the duty cycle of the PWM output is as expected. When the Timer2 prescaler is changed to a value other than 1:1, while T2PR = 0 (PWM resolution of two bits), the expected duty cycle is wrong. The corrected duty cycle values are shown in the table below.

Table 1-1. Corrected Duty Cycle Values
Prescaler/CCPR01234
1:10%25%50%75%100%
1:250%75%50%75%100%
1:4...1:12875%75%75%75%100%

Work around

None.

Affected Silicon Revisions

A1A2A4
XX—