Jump to main content
Six-Channel Capacitive Touch Controller
Search
Product Pages
MTCH1060
Home
7
Response Time
Description
1
Pin Diagram
2
Pin Configuration
3
Configuration
4
Touch Sensor
5
Touch Output
6
Example Circuit
7
Response Time
7.1
Confirmation Scan
7.2
Formula to Calculate Response Time
7.3
Worst-Case and Best-Case Response Time
7.4
Worst-Case Response Time (ms)
8
Power Consumption
9
Specification
10
Package Marking
11
Package Drawing
12
Appendix
13
Revision History
Microchip Information
7 Response Time
Figure 7-1.
Timing Diagram