7.4 Worst-Case Response Time (ms)
The worst-case response time is calculated when the sensor is touched after its measurement, as shown in Figure 7-4. The response times obtained are provided in the following tables.
When one sensor is touched:
| Measurement period (ms) | Response Time | |||
|---|---|---|---|---|
|
CFG1 x8 oversampling |
CFG1 x16 oversampling |
CFG1 x32 oversampling |
CFG1 x64 oversampling | |
| Free run | 16 | 31 | 60 | 119 |
| 50 | 107 | 113 | 126 | 151 |
| 100 | 207 | 213 | 226 | 251 |
| 250 | 507 | 513 | 526 | 551 |
When two sensors are touched:
| Measurement period (ms) | Response Time | |||
|---|---|---|---|---|
|
CFG1 x8 oversampling |
CFG1 x16 oversampling |
CFG1 x32 oversampling |
CFG1 x64 oversampling | |
| Free run | 18 | 35 | 69 | 136 |
| 50 | 109 | 118 | 134 | 168 |
| 100 | 209 | 218 | 234 | 268 |
| 250 | 509 | 518 | 534 | 568 |
When three sensors are touched:
| Measurement period (ms) | Response Time | |||
|---|---|---|---|---|
|
CFG1 x8 oversampling |
CFG1 x16 oversampling |
CFG1 x32 oversampling |
CFG1 x64 oversampling | |
| Free run | 21 | 40 | 77 | 153 |
| 50 | 111 | 122 | 143 | 185 |
| 100 | 211 | 222 | 243 | 285 |
| 250 | 511 | 522 | 543 | 585 |
When four sensors are touched:
| Measurement period (ms) | Response Time | |||
|---|---|---|---|---|
|
CFG1 x8 oversampling |
CFG1 x16 oversampling |
CFG1 x32 oversampling |
CFG1 x64 oversampling | |
| Free run | 23 | 44 | 86 | 170 |
| 50 | 114 | 126 | 152 | 202 |
| 100 | 214 | 226 | 252 | 302 |
| 250 | 514 | 526 | 552 | 602 |
When five sensors are touched:
| Measurement period (ms) | Response Time | |||
|---|---|---|---|---|
|
CFG1 x8 oversampling |
CFG1 x16 oversampling |
CFG1 x32 oversampling |
CFG1 x64 oversampling | |
| Free run | 25 | 48 | 95 | 187 |
| 50 | 116 | 131 | 160 | 219 |
| 100 | 216 | 231 | 260 | 319 |
| 250 | 516 | 531 | 560 | 619 |
When six sensors are touched:
| Measurement period (ms) | Response Time | |||
|---|---|---|---|---|
|
CFG1 x8 oversampling |
CFG1 x16 oversampling |
CFG1 x32 oversampling |
CFG1 x64 oversampling | |
| Free run | 27 | 53 | 103 | 204 |
| 50 | 118 | 135 | 169 | 236 |
| 100 | 218 | 235 | 269 | 336 |
| 250 | 518 | 535 | 569 | 636 |
The minimum and maximum values are calculated using the best- and worst-case response time formulas, respectively. These values are calculated for a condition when all three buttons are enabled and a single button is touched.
| Worst case response time (Max) | (2x Measurement period) + (1x Measurement time x Total number of sensors enabled) + (3x Measurement time x Total number of sensors touched) |
| Best case response time (Min) | (1x Measurement period) + (1x Measurement time x Total number of sensors enabled) + (3x Measurement time x Total number of sensors touched) |
| Measurement Period | Min. / Avg. / Max. resulting response time (ms) | |||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| CFG1 x8 oversampling | CFG1 x16 oversampling | CFG1 x32 oversampling | CFG1 x64 oversampling | |||||||||
| Min. | Avg. | Max. | Min. | Avg. | Max. | Min. | Avg. | Max. | Min. | Avg. | Max. | |
| Free run | 16 | 31 | 60 | 119 | ||||||||
| 50 | 55 | 81 | 107 | 109 | 111 | 113 | 117 | 121 | 126 | 133 | 142 | 151 |
| 100 | 105 | 156 | 207 | 209 | 211 | 213 | 217 | 221 | 226 | 233 | 242 | 251 |
| 250 | 255 | 381 | 507 | 509 | 511 | 513 | 517 | 521 | 526 | 533 | 542 | 551 |