9.3 General Operating Ratings

The device must operate within the ratings listed in this section for all other electrical characteristics and typical characteristics of the device to be valid.

Table 9-2. General Operating Conditions
SymbolDescriptionConditionMin.Max.Unit
VDDOperation supply voltage—25.5V
—Supply ripple noise——20mV p-p
SVDDVDD rise rate—0.05—V/ms
TOperating temperature range(1)Standard temperature range-4085°C
Extended temperature range-40125°C
Note: Refer to the device ordering codes for the device temperature range.