1.6.2 PFM Writes Above 85° Celsius

Do not perform write operations on the Program Flash Memory (PFM) when the temperature exceeds 85°C.

Work around

Perform PFM writes below 85°C.

Affected Silicon Revisions

A4B2
X