The PIC18F27/47Q10 devices you have received conform functionally to the current device data sheet (DS40002043F), except for the anomalies described in this document.

The silicon issues discussed in the following pages are for silicon revisions with the Device and Revision IDs listed in the table below.

The errata described in this document will be addressed in future revisions of the PIC18F27/47Q10 silicon.

Note: This document summarizes all silicon errata issues from all silicon revisions, previous and current.
Table . Silicon Device Identification
Part Number Device IDRevision ID
A4B2
PIC18F27Q100x71000xA0040xA042
PIC18F47Q100x70E00xA0040xA042
Important: Refer to the Device/Revision ID section in the current “PIC18F2X/4XQ10 Memory Programming Specification” (DS40001874) for more detailed information on Device Identification and Revision IDs for your specific device.
Table . Silicon Issue Summary
ModuleFeatureItem No.Issue SummaryAffected Revisions
A4B2
Electrical SpecificationsTemperature rangeIndustrial Temperature Range OnlyIndustrial temperature range onlyX
Sleep currentSleep Current - Higher Sleep Current After Data Flash Memory (DFM) Write OperationHigher current after DFM write operationX
ResetsRMCLR flagThe RMCLR Flag in the PCON0 Register Cleared by MistakePOR may clear the RMCLR bit by mistakeXX
LPBORLow-Power Brown-out Reset (LPBOR) ModeTrip point rises with temperatureX
Complimentary Waveform Generator (CWG)Auto-shutdown sourcesCWG Auto-Shutdown SourcesCLC2 and CLC6 not availableX
Analog-to-Digital Converter with Computation (ADCC)FVR referenceMissing Codes with FVR ReferenceMissing codes when using FVR as referenceXX
Burst averageADCC Burst Average ModeADCNT may not incrementX
ADCRC (FRC) oscillatorADCRC (FRC) Oscillator Operation in Sleep ModeOscillator continues to run in Sleep mode after conversionX
Input slew rateUnreliable Conversion Results with Fast Falling Slew RateUnreliable conversion results with fast falling slew rateXX
Windowed Watchdog Timer (WWDT)Window operationWindow Operation in Doze ModeThe window feature of WWDT does not operate correctly in Doze modeX
Non-Volatile Memory (NVM)NVMERRNVMERRThe NVMERR bit is set by device Reset after being cleared by the softwareX
Self-writesPFM Writes Above 85° CelsiusDo not write above 85°CX
OscillatorHFINTOSCInternal HFINTOSC Oscillator Varies up to 5%5% variation over temperature rangeX
XT modeMaximum Clock Frequency Limited to 2 MHz for XT ModeMaximum clock frequency limited to 2 MHz for XT modeX
In-Circuit DebugSoftware breakpointsSoftware Breakpoints Are Not AvailableSoftware breakpoints are not availableXX
Program Flash Memory (PFM)Self-WriteThe First Instruction Following a Self-Write Instruction May Not ExecuteThe first instruction following a self-write instruction may not executeXX
Note: Only issues indicated in the last column apply to the current silicon revision.