1.7.1 Internal HFINTOSC Oscillator Varies up to 5%

The internal HFINTOSC oscillator frequency varies up to 5% over the voltage and temperature range.

Work around

For systems requiring more precision, use an external crystal or ceramic resonator in one of the external oscillator modes.

Affected Silicon Revisions

A4B2
X