1.1.2 Sleep Current - Higher Sleep Current After Data Flash Memory (DFM) Write Operation

During a DFM write operation while in Sleep mode, the system clock will remain in the Active state. Consequently, once the write operation is completed, the device will exhibit an increased Sleep current if it continues to stay in this state.

Work around

Upon completing the DFM write operation, wake the device up from Sleep mode and re-execute a new Sleep command.

Affected Silicon Revisions

A4B2
X