1.9.1 The First Instruction Following a Self-Write Instruction May Not Execute
When performing a self-write operation to Program Flash Memory, the first instruction following a self-write instruction may not execute.
Work around
Add two all-zero NOP() macros immediately after the self-write
instruction. The all-zero NOP() macros are included automatically
when the #include <xc.h> directive is used in user
software.
Affected Silicon Revisions
| A4 | B2 |
| X | X |