9 Conclusion
This application note describes two Bluetooth® Low Energy and graphics enabled projects on PIC32CX-BZ6 in which one project implements Low-Cost Controllerless (LCC) graphics and one leverages the parallel 8080 interface to interact with an external graphics controller. Both projects combine Bluetooth® Low Energy into the graphics projects and therefore utilize FreeRTOS for task scheduling. The mechanisms behind each of these approaches were outlined in the application note.