2.2.1 Driver Installation
When the board connects to the computer for the first time, the operating system will install the driver software. The driver file supports both 32- and 64-bit versions of Microsoft® Windows®. The drivers for the board are included with MPLAB® X IDE.