1.2.1.3 FLEXRAMECC_OBJ
typedef struct { /* Transfer Event Callback for Fixable Error interrupt*/ FLEXRAMECC_CALLBACK fix_callback; /* Transfer Event Callback Context for Fixable Error interrupt*/ uintptr_t fix_context; /* Transfer Event Callback for NoFixable Error interrupt*/ FLEXRAMECC_CALLBACK nofix_callback; /* Transfer Event Callback Context for NoFixable Error interrupt*/ uintptr_t nofix_context; } FLEXRAMECC_OBJ;
Summary
FLEXRAMECC PLib Object structure.
Description
This data structure defines the FLEXRAMECC PLib Instance Object.