1.2.1.1 FLEXRAMECC_STATUS
typedef enum
{
FLEXRAMECC_STATUS_MEM_FIX = FLEXRAMECC_SR_MEM_FIX_Msk,
FLEXRAMECC_STATUS_CPT_FIX_MASK = FLEXRAMECC_SR_CPT_FIX_Msk,
FLEXRAMECC_STATUS_OVER_FIX = FLEXRAMECC_SR_OVER_FIX_Msk,
FLEXRAMECC_STATUS_MEM_NOFIX = FLEXRAMECC_SR_MEM_NOFIX_Msk,
FLEXRAMECC_STATUS_CPT_NOFIX_MASK = FLEXRAMECC_SR_CPT_NOFIX_Msk,
FLEXRAMECC_STATUS_OVER_NOFIX = FLEXRAMECC_SR_OVER_NOFIX_Msk,
FLEXRAMECC_STATUS_HES_MASK = FLEXRAMECC_SR_HES_Msk,
FLEXRAMECC_STATUS_TYPE = FLEXRAMECC_SR_TYPE_Msk,
/* Force the compiler to reserve 32-bit memory for enum */
FLEXRAMECC_STATUS_INVALID = 0xFFFFFFFF
} FLEXRAMECC_STATUS;
Summary
Identifies the FLEXRAMECC current status
Description
This data type identifies the FLEXRAMECC status