1.2.2.18 TCMECC_TestModeSetCbValue

void TCMECC_TestModeSetCbValue(uint8_t tcb1, uint8_t tcb2)

Summary

Set the TCMECC peripheral test mode check bit values.

Preconditions

None

Parameters

  • tcb1 - Test check bit 1 value to set.

  • tcb2 - Test check bit 2 value to set.

Returns

None