1.2.2.15 TCMECC_TestModeGetCbValue
void TCMECC_TestModeGetCbValue(uint8_t* tcb1, uint8_t* tcb2)
Summary
Get the TCMECC peripheral test mode check bit values.
Preconditions
None
Parameters
tcb1 - Pointer of the variable to be updated with test check bit 1 value.
tcb2 - Pointer of the variable to be updated with test check bit 2 value.
Returns
None