1.2.4.10 IP1553_ResetTxBuffersStatus
void IP1553_ResetTxBuffersStatus(uint32_t buffers)
Summary
Reset the transmission buffers status
Preconditions
IP1553_Initialize must have been called for the IP1553 instance
Parameters
- buffers - Bitfield of buffer to be reset. When reset a buffer is set ready to be sent (1) in status.
Returns
None